Temperature Sensors

A temperature sensor detects the temperature of an object or of its environment and converts the reading into an electrical signal. Common types of temperature sensors include thermocouples, resistance temperature detectors (RTDs), thermistors, local temp sensor ICs, and remote thermal diode temperature sensor ICs. Thermocouples, RTDs, and thermistors are sensing elements with electrical properties that vary predictably with temperature. Local temperature sensor ICs utilize the physical properties of transistors on the die as the sensing element. Clinical grade temp sensors meet the clinical thermometry specification of the ASTM E1112 for accuracy. Remote thermal diode temperature sensors employ an external bipolar transistor as the sensing element and include all the signal conditioning circuitry necessary to measure temperature using one or more external transistors.

Our wide selection of silicon-based temperature sensor ICs support a variety of applications including medical, industrial, data center, and mobile. In addition to temperature sensors, we offer fan controllers and themostat ICs. Our fan controller ICs monitor and control fan speeds in system cooling applications. Our thermostat ICs measure temperature and provide a power switch output for temperature-based monitoring and control applications. Additional industry-leading features include:

  • Temp sensors with accuracy up to ±0.5℃
  • Fan controllers with temp sensing, voltage monitoring and GPIO
  • Remote temperature sensors with up to 7 channels
  • Clinical grade temperature sensor with ±0.1°C accuracy



Temperature Sensors Development Boards


Evaluation Kit for I2C Temp Sensor with ±2°C Accuracy Low-Power I2C Temperature Sensor in WLP Package

MAX31875EVKIT

Includes GUI that provides communication over I2C with an on-board master IC.

Learn more ›

Evaluation System for Precision Thermocouple to Digital Converter with Linearization

MAX31856EVSYS

Includes MAX31856PMB1 peripheral module, adaptor board for communication with the software and K-type thermocouple.

Learn more ›


Temperature Sensors Design Resources


Application Notes

Tutorials

Blogs

Customer Testimonial

Design Solutions

Videos


Meet the Health Sensor Platform
4:16 November 16, 2016


Temperature Sensors Featured Products


Human Body Temperature Sensor

MAX30205

Clinical-grade temperature sensor offers ±0.1°C accuracy for thermometer applications

Learn more ›

Low-Power I2C Temperature Sensor in WLP Package

MAX31875

Local temperature sensor with ±2°C-accuracy and I2C/SMBus interface

Learn more ›

Precision Thermocouple to Digital Converter with Linearization

MAX31856

Simplifies thermocouple designs with automatic cold junction compensation and linearization correction

Learn more ›