Power Over Ethernet (POE)

Maxim's IEEE® 802.3af/at-compliant products for power-sourcing equipment (PSE) and powered devices (PDs) provide an end-to-end PoE solution. Besides meeting the IEEE standard and ensuring interoperability, our PSE products are rated for 80V (absolute maximum rating). PD products are rated for 100V to ensure robustness. Some applications require power levels above the standard (PoE+). Maxim also offers PSE and PD solutions that provide up to 70W.

PD Full Design Packages

Also see:
PSE Products
PD Products

Resources

Type ID PDF Title
Application Note 6161 25.5W-80W Class 5 Single Port PoE Power Injector