Himalaya Power Modules

Himalaya power modules integrate most of the components needed for a power supply—synchronous switching regulator IC, inductor, resistors, and capacitors—into a single, compact package. The result is an efficient and compact fully integrated solution that complies with EMI requirements and makes power-supply design as easy as possible. Designers can migrate, as needed, between module and IC to tradeoff cost, size, and ease of use.

The high-efficiency, low-profile, wide input voltage, step-down DC-DC power modules are available in a highly integrated system-in-package (SiP) or ultra-small micro system level IC (uSLIC™) package. These ready-made, reliable, easy-to-use modules save PCB space and reduce design time for popular 5V, 12V, 24V, 36V, 48V, and 60V voltage rails.

Himalaya power modules enable quick time to market with industry-standard manufacturing and reflow processes. Himalaya uSLIC power modules leverage advanced packaging technology to shrink the power supply solution size by 2.25 times. A select group of Himalaya power modules are certified with compliance to the CISPR 22 electromagnetic interference (EMI) standard to help improve the first-time success rate for EMI certification of your end products.




Power Modules Development Boards


Evaluation Kit for 4.5V to 24V, 300mA uSLIC Power Module for 1.5V Output Application

MAXM17903EVKIT

Integrated power solution providing 1.5V from a wide input range of 4.5V to 21.5V with up to 300mA of current.

Learn more ›

Evaluation Kit for 4V to 60V, 100mA uSLIC Power Module for 5V Output Application

MAXM17552EVKIT

Integrated power solution providing 5V from a wide input range of 14V to 60V with up to 100mA of current.

Learn more ›

Evaluation Kit for 4V to 24V, 100mA uSLIC Power Module for 5V Output Application

MAXM17900EVKIT

Integrated power solution providing 5V from a wide input range of 10V to 24V with up to 100mA of current.

Learn more ›

Evaluation Kit for 4.5V to 60V, 300mA uSLIC Power Module for 5V Output Application

MAXM15064EVKIT

Integrated power solution providing 5V from a wide input range of 12V to 60V with up to 300mA of current.

Learn more ›

Evaluation Kit for the MAXM17575 5V Output Application

MAXM17575EVKIT

Integrated power solution providing 5V from a wide input range of 7.5V to 60V with up to 1.5A of current.

Learn more ›


Power Modules Design Resources


EE-Sim® Design Tool


Technical Documents

Videos


Power Modules Featured Products



4.5V to 42V, 300mA, uSLIC Step-Down Power Module

MAXM15462

0.9V to 5V output with integrated controller, FETs, inductor and compensation in a 2.6mm x 3mm x 1.5mm package

Learn more ›

4.5V to 60V, 1.5A High-Efficiency, Step-Down Power Module

MAXM17575

0.9V to 12V output with integrated FETs, inductor and compensation in a 6.5mm × 10mm × 2.92mm SiP package.

Learn more ›

4V to 42V, 100mA, High-Efficiency, uSLIC Step-Down Power Module

MAXM17532

0.9V to 5.5V output with integrated controller, FETs, inductor and compensation in a 2.6mm x 3mm x 1.5mm uSLIC package.

Learn more ›