Low-Power Microcontrollers

Our low-power Arm® Cortex®-M4 with FPU microcontrollers help you build intelligent IoT devices with maximum battery life. Low-power microcontrollers are ideal for applications such as wearable fitness, medical, wireless sensor nodes, process automation, battery-powered sensors, and agriculture and livestock monitors.

  • Long battery life: Lowest retention mode power (maintain 512KB for 3.4µW) and active mode power (130µW/MHz, or 30µW/MHz running in PMU mode)
  • Intelligent: Largest memories (2MB flash) and code expansion through SPI execute-in-place peripheral let your application scale to any complexity needed
  • Secure: Options for advanced cryptographic support



Low-Power Micro Development Boards


Ultra Compact Development Board Fits in the Tightest Spaces, Reduces Power

MAX32625PICO

Power-optimized Arm® Cortex®-M4F. On-board PMIC provides all necessary voltages. Ultra-compact 0.6in x 1.0in dual-row header footprint.

Learn more ›

Arm Cortex-M4F Development Platform for Battery-Powered Devices

MAX32625MBED

Mbed™-enabled evaluation system for the MAX32625 ultra-low-power microcontroller. Arduino connectors and ample prototyping space enable rapid development.

Development Platform for the Ultra-Low Power Microcontroller for Wearables

MAX32630FTHR

Power-optimized Arm® Cortex®-M4F. Optimal Peripheral Mix Provides Platform Scalability. On-Board Bluetooth® 4.0 BLE Transceiver with Chip Antenna.

Learn more ›

Compact Development Board to Build Small, Power-Optimized IoT Applications

MAX32630-EVKIT

Power-optimized Arm Cortex-M4F. Optimal peripheral mix provides platform scalability. On-board Bluetooth 4.0 BLE transceiver with chip antenna.


Low-Power Micro Design Resources


Design Tools

Blogs

Tutorials

tutorials Browse our latest tutorials

Design Solutions

Design Solution hSensor Platform Enables Quick and Easy Design for Wearable Health and Fitness Applications

Videos



Meet the Health Sensor Platform
2:15 November 15, 2016


Low-Power Micro Featured Products


Ultra-Low Power Arm Cortex M4 with FPU Microcontroller for Wearables and IoT, with up to 512KB Flash and 160KB SRAM

MAX32625/MAX32626

The MAX32625/MAX32626 feature an Arm® Cortex®-M4 with FPU CPU that delivers high-efficiency signal processing, ultra-low power consumption and ease of use.

Ultra-Low-Power Arm® Cortex®-M3 with Wellness Sensor Analog Front-End, Advanced Hardware Security, 256KB Flash and 32KB SRAM

MAX32600