Microcontrollers

Our low power and secure microcontrollers provide the cornerstone for building robust devices in the Internet of Things (IoT) age. Low power operation helps maximize battery life, small footprints enable ubiquitous use, and best-in-class security protects your investment.

Low-Power Microcontrollers
• Industry Standard ARM Cortex Cores
• Ultra-Efficient Power Management for Battery Powered Applications
• Scalable product families with large onboard Flash and SRAM

Secure Microcontrollers
• Industry Standard ARM Cortex Cores
• Advanced cryptographic engines
• Physical tamper detection and reaction
• PCI and FIPS 140 compliant

Also See:
#MakeWithMaxim




Micro Development Boards


Ultra Compact Development Board Fits in the Tightest Spaces, Reduces Power

MAX32625PICO

Power-optimized Arm® Cortex®-M4F. On-board PMIC provides all necessary voltages. Ultra-compact 0.6in x 1.0in dual-row header footprint.

Learn more ›

Development Platform for the Ultra-Low Power Microcontroller for Wearables

MAX32630FTHR

Power-optimized Arm® Cortex®-M4F. Optimal Peripheral Mix Provides Platform Scalability. On-Board Bluetooth® 4.0 BLE Transceiver with Chip Antenna.

Learn more ›

Compact Development Board to Build Small, Power-Optimized IoT Applications

MAX32630-EVKIT

Power-optimized Arm Cortex-M4F. Optimal peripheral mix provides platform scalability. On-board Bluetooth 4.0 BLE transceiver with chip antenna.

Arm Cortex-M4F Development Platform for Battery-Powered Devices

MAX32625MBED

Mbed™-enabled evaluation system for the MAX32625 ultra-low-power microcontroller. Arduino connectors and ample prototyping space enable rapid development.

View All Development Boards ›



Micro Related Videos



View All Videos ›