Transceivers

Transceivers implement physical layer protocols for various communications and serial bus interface standards. Maxim’s transceivers integrate a wide array of features to increase reliability and simplify designs while providing the highest levels of protection on the market. Click on the following links for more information about each of our transceiver product lines.

By Key Parameter 

Also see:

Featured


Resources


MAX22513
Surge Protected Dual Driver IO-Link Device Transceiver with DC-DC

  • High Configurability and Integration Reduces SKU
  • Integrated Protection Enables Robust Systems
  • Optimized for Small Sensor Designs

MAX33250E
600V Isolated 2Tx/2Rx and 1Tx/1Rx RS-232 Transceiver with ±15kV ESD and Integrated Capacitors

  • High Integration Saves Space and Simplifies Designs
  • Integrated Protection for Robust Communications

MAX33251E
600V Isolated 2Tx/2Rx and 1Tx/1Rx RS-232 Transceiver with ±15kV ESD and Integrated Capacitors

  • High Integration Saves Space and Simplifies Designs
  • Integrated Protection for Robust Communications

MAXM22511
2.5kVRMS Complete Isolated RS-485/RS-422 Module Transceiver + Power

  • Space Saving Solution
  • High-Performance Transceiver Enables Flexible Designs
  • Integrated Protection Ensures for Robust Communication

MAXM22510
2.5kVRMS Complete Isolated RS-485/RS-422 Module Transceiver + Power

  • Space Saving Solution
  • High-Performance Transceiver Enables Flexible Designs
  • Integrated Protection Ensures for Robust Communication