1-Wire

1-Wire® products provide combinations of memory, mixed signal, and secure authentication functions via a single contact serial interface. With both power and communication delivered over the serial protocol, 1-Wire devices are unmatched in their ability to provide key functions to systems where interconnect must be minimized.

1-Wire Product Features:

  • Single Contact Sufficient for Control and Operation
  • Unique ID Factory-Lasered into Each Device
  • Power Derived from Signal Bus ("Parasitically Powered")
  • Multidrop Capable: Supports Multiple Devices on Single Line
  • Exceptional ESD Performance
1-Wire Block Diagram Enlarge+

Applications

Also see:
1-Wire Software Tools
Bridge Your Application to 1-Wire
1-Wire Contact Package
Programming Secure Authenticators

 

Featured


Resources



1-Wire® Contact Packages
2:02 min
September 2014



EE Web Tech Lab – Secure Drug Delivery Solution
4:01 min
November 2014