Memory Products

Maxim’s memory products consist of specialized memory featuring the 1-wire interface, as well as static RAM and non-volatile RAM controllers..

Our 1-Wire memory devices combine memory, mixed-signal, and secure authentication functions through a single-contact serial interface. Our NVSRAM devices feature fast reads/writes and the endurance of SRAM with the convenience of nonvolatile multiple memory configurations and package options. Our NVRAM Controllers convert CMOS RAM into nonvolatile memory while optionally integrating time keeping functions.

Also See:
Secure Authenticators
1-Wire Devices

Featured


Resources


DS28E83
DeepCover Radiation Resistant 1-Wire Secure Authenticator

  • High Radiation Resistance Allows User-Programmable Manufacturing or Calibration Data Before Medical Sterilization
  • ECC-P256 Compute Engine
  • SHA-256 Compute Engine