Voltage References

Maxim offers an industry-leading portfolio of shunt and series voltage reference ICs. We were the first to develop a series reference in a 3-pin SC70 and in chip-scale packaging. Our hundreds of voltage references include high-accuracy, low-power, low-noise, and automotive-grade products.

All Voltage References 

By Key Parameter 

Featured


Resources


MAX6279
0.1%, 25ppm, Ceramic Shunt Voltage Reference

  • 8-Pin Ceramic Package Reduces System Board Space
  • Hermetically Sealed Ceramic Package Offers Stable Results vs. Time, Humidity and Temperature
  • 0.1% (max) Initial Accuracy

MAX6079
Low-Noise Precision Ceramic Voltage Reference

  • 8-pin Ceramic Package Reduces System Board Space
  • Hermetically Sealed Ceramic Package Offers Stable Results vs. Time, Humidity and Temperature
  • Stable Performance Over Temperature and Time Improves System Accuracy



Introduction to the MAX6079/MAX6279/MAX6226 Low-Noise, High-Precision Series Voltage Reference in Ceramic Package
3:03 min
September 2018



Smart Force Sensor Human Machine Interface Demo
2:58 min
April 2016



From the Meter Bar to the Band Gap Voltage Reference
27:00 min
June 2016