Data Converters

Our portfolio of data converters is one of the largest in the industry. Our broad selection of analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and analog front-end ICs can be used in a variety of applications including industrial, communication, automotive and consumer products. A wide range of precision conversion ICs include features such as low noise, successive-approximation register (SAR), sigma delta conversion, and integrated programmable gain amplifiers (PGAs). Data converter resolution from 8-bit to 24-bit and sample rates up to 3Msps are available with interfaces such as SPI, I2C and parallel. Our small, low power data converters include unique options such as smart sequencers and beyond-the-rail capability.




Data Converter Development Boards


Smart Force Sensor

MAXREFDES82

Industrial sensor displays weight and center of mass for objects placed on the platform, up to 780g.

Learn more ›

18-Bit Precision Data Acquisition System

MAXREFDES74

Performs High-Speed, Precision Data Acquisition with High-Accuracy, Low-Power Data Converters.

Learn more ›

16-Bit Four-Channel Analog Input Micro PLC Card

MAXREFDES61

Complete Analog Front-End for Next-Gen Ultra-Small PLCs with Isolated Power and Data.

Learn more ›


Data Converter Design Resources


Technical Documents

Application Notes:

Videos


Understanding DAC Specifications
24:00 March 15, 2019


Data Converter Products


12-Bit, 2Msps, Dual Simultaneous Sampling SAR ADC with Internal Reference

MAX11192

High-Precision and High Speed for More Accurate Measurements

Learn more ›

16-Bit, 500ksps, ±5V SAR ADC with Internal Reference in µMAX

MAX11168

Improves Measurement Quality with True Bipolar Range in a Small Size.

Learn more ›

24-Bit Multi-Channel Low-Power 1.9ksps Delta-Sigma ADC with PGA

MAX11410

Optimized for Precision Sensor Measurement and More Efficient System Design

Learn more ›