Switches and Multiplexers

We offer the industry's broadest selection of low-on-resistance, high-performance analog switches and multiplexers. Maxim’s switch and mux ICs are designed for general-purpose use as well as specific applications, including applications requiring high-voltage operation (up to 200V).

Application Specific Switches and Multiplexers

Also see:
Relay Drivers 


Featured


Resources


MAX40203
Ultra-Tiny Nanopower, 1A Ideal Diodes with Ultra-Low-Voltage Drop

  • Lower Voltage Drop in Portable Applications
  • Longer Battery Life
  • Smaller Footprint Than Larger Schottky Diodes




Micro PLC Universal Analog Input Card
5:37 min
December 2015



Beer Mug Factory: Maxim Integrated Industrial Products in Action
4:11 min
November 2014



Introduction to the MAX22195 High-Speed, Octal, Industrial Digital Input with Parallel Output
4:50 min
September 2018



In the Lab: Analog Output Design Accelerator Kit
4:18 min
December 2014