Amplifiers

Maxim offers the widest selection of operational amplifiers (op amps), current-sense amplifiers, and comparators for signal conditioning, monitoring, and control applications.

Featured


Resources


MAX40056T
Bidirectional Current Sense Amplifier with PWM-Rejection

  • Fast, 2μs PWM Edge recovery (1%) from 500V/μs PWM Edges
  • 60dB AC CMRR Rejection at 50V, ±500V/μs PWM Edges
  • 140dB DC CMRR Rejection

MAX40056F
Bidirectional Current Sense Amplifier with PWM-Rejection

  • Fast, 2μs PWM Edge recovery (1%) from 500V/μs PWM Edges
  • 60dB AC CMRR Rejection at 50V, ±500V/μs PWM Edges
  • 140dB DC CMRR Rejection

MAX40056U
Bidirectional Current Sense Amplifier with PWM-Rejection

  • Fast, 2μs PWM Edge recovery (1%) from 500V/μs PWM Edges
  • 60dB AC CMRR Rejection at 50V, ±500V/μs PWM Edges
  • 140dB DC CMRR Rejection

MAX40242
20V, Low Input Bias-Current, Low-Noise, Dual Op Amp

  • 2.7V to 20V Single Supply or ±1.35V to ±10V Dual Supplies
  • 2pA (Max) Input Bias Current
  • 5nV/√Hz Input Voltage Noise

Title Edition Updated
Automotive Solutions Guide, 8th ed.
(PDF, 1.32 MB)
82014-05-29
Audio Product Guide
(PDF, 1.87 MB)
#2014-04-09
Audio Product Guide
(PDF, 1.87 MB)
#2014-04-09
Audio Product Guide
(PDF, 1.89 MB)
132014-04-09
Analog Solutions for Xilinx FPGAs Product Guide
(PDF, 1.25 MB)
12014-04-08
Analog Solutions For Altera Product Guide
(PDF, 1.94 MB)
12014-04-08
Analog Signal Chain Product Guide
(PDF, 1.10 MB)
12014-04-08