DSCC-SMD Devices

Maxim offers a number of devices fully compliant with SMD requirements and listed on the DSCC website. The table below provides links to the DSCC drawings (device) for your convenience, the Maxim commercial data sheet (Maxim similar), and the military specific data sheet addendum (PDF).

Browse Mil/Aero Devices
Click on heading to sort column.

KEY:
E = This part only meets the MIL-STD-883 spec and cannot be used as a direct replacement for the SMD. (It is only 100% functionally equivalent.)
M = This is a MIL-STD-883 part that also meets the SMD spec and vice-versa. (This part is a direct drop-in replacement for the SMD if it is not available.)