Industrial IoT


The factory of the future will only become smarter, with industrial automation equipment increasing productivity and manufacturing output. Designing smart factory systems calls for sophisticated sensors, embedded processing, and robust security. 



Applications


Sensing

Smart, ultra-small sensors are at the heart of automated factory equipment, collecting data about parameters such as proximity, temperature, and pressure that fuels intelligent decision-making. Sensors play a central role in optimizing assembly lines, preventing unscheduled maintenance, and aligning production with market needs.

MAX14819 Dual IO-Link Master Transceiver
MAX31865 RTD-to-Digital Converter

Processing

All of the data gathered by smart sensors needs to be processed, often in real time, by compact programmable logic controllers (PLCs) that drive distributed control in factories. The demands of the industrial IoT (IIoT) are pushing for massive compute capability, lower power, and smaller size to enable increased manufacturing productivity.

Low-Power Microprocessors

Communication

IO-Link technology is enabling traditional binary or analog sensors to become intelligent sensors. The settings for intelligent sensors can be changed remotely and on-the-fly based on real-time feedback on the health and status of other sensors on the factory line as well as the manufacturing operation it needs to perform. IO-Link technology can help unleash the power of Industry 4.0 and IIoT for greater manufacturing efficiency. From a design standpoint, Industry 4.0 and IIoT are shrinking automation equipment, driving the need for lower power consumption and less heat dissipation. PLCs need to provide greater functionality in smaller enclosures, so such systems must be more power efficient to prevent the PLC from overheating. Maxim’s Pocket IO technology shows how analog integration can lower heat dissipation while providing faster throughput in a small footprint.

RS-485/RS-422 Transceivers
MAX14827 IO-Link Device Transceiver
MAX14890E Incremental Encoder Interface

Security

Securing the IIoT requires safeguarding all of the key technology areas that touch the data being collected and analyzed, from the sensors to the network to the software and servers. Secure control modules can detect counterfeit products and ensure that the correct modules are being used within a system, as well as ensure that the data itself is unaltered.

DS28E35 DeepCover Cryptographic Controller
MAX66240 DeepCover Secure Authenticator
MAXQ1061
DS2476 DeepCover Secure Processor


Featured Products


RTD-to-Digital Temperature Sensor Interface

MAX31865

Provides 0.5°C total accuracy with fault detection and ±45V input protection

Secure Coprocessor with Elliptic-Curve Public-Key Authentication

DS2476

Secure ECDSA and HMAC SHA-256 coprocessor companion to the DS28C36.

Ultra-Low-Power, Robust Dual IO-Link Master Transceiver

MAX14819

Master transceiver with sensor/actuator power-supply controllers.

RTD-to-Digital Converter with Fault Detection

MAX31865

Easy-to-use converter features integrated fault detection, high accuracy, and system cost-lowering integration.


Solutions


Learn more about our Industrial Solutions, including relevant applications, featured products, and technical resources.

Resources



70x Faster Digital I/O Modules
2:18 min
November 2014



Maxim's Micro PLC Demo Platform Meets Industry 4.0 Challenges
2:26 min
October 2014



Beer Mug Factory: Maxim Integrated Industrial Products in Action
4:11 min
November 2014



Micro PLC: Cooler, Smaller, Faster
3:56 min
November 2014



In the Lab: Analog Output Design Accelerator Kit
4:18 min
December 2014



Smallest 4-Channel I/O-Link Master and RGB Sensor
3:18 min
November 2014



Pocket IO Redefines the PLC for Industry 4.0
2:45 min
November 2016