Building Automation


Building automation equipment monitors and controls environmental systems within a building, including heating, ventilation and air conditioning (HVAC); security video, alarms and access control; fire and safety; metering; and, lighting.



Applications


Thermal Sensor Digitizers

Thermocouples and resistance temperature detectors (RTDs) are the most common industrial temperature sensors due to their ability to handle very wide temperature ranges. However, interfacing to these devices is not always easy. They must be properly biased and their signals properly linearized to realize their maximum accuracy and precision. Any loss of signal from these sensors can be a critical problem since they are usually an integral part of the temperature control loop. To help our customers realize simple and reliable solutions to these challenges, we have developed single-chip sensor digitizer solutions for both thermocouples and RTDs. The solutions bias the sensors, handle the cold junction compensation needed for thermocouples, have many built-in fault detections, and provide digital outputs.

Temperature Sensor Interface Devices ›

Building Communications

Many building automation systems use RS-485/RS-422 transceivers as the physical media layer for communications between the building automation controller and the remotely managed sensors and actuators. RS-485/RS-422 devices use relatively low-cost twisted-pair wiring, and offer fairly high-speed communications over long distances, up to 4000ft—enough to support direct communications links in most buildings.

RS-485/RS-422 Transceivers ›

Power Management

The adoption of automation and data exchange technologies in smart buildings introduces challenges in energy efficiency, miniaturization, and system reliability. For each challenge, proper power management can improve the design of building automation systems. Highly integrated, high-power buck converter ICs and power modules are ideal for energy efficiency. Low-power, highly integrated power management ICs and fully integrated power modules for highly space-constrained applications are ideal for sensor applications. No-opto isolated flyback converter ICs and highly integrated protection ICs are ideal for safety and reliability applications.


Featured Products


Ultra-Low Power Octal, Digital Input Translator/Serializer

MAX31910

Translates, conditions, and serializes digital output of industrial sensors and switches.

Learn more ›

RTD-to-Digital Temperature Sensor Interface

MAX31865

Provides 0.5°C total accuracy with fault detection and ±45V input protection

60V, No-Opto Isolated Flyback Controller

MAX17690

Compact, cost-effective, and easy-to-implement isolated DC-DC controller.

Learn more ›

1A Adjustable Overcurrent and Overvoltage Protector with High Accuracy

MAX17523

Industry's most integrated OCP and OVP solution with more robust reverse current-blocking capability.

Learn more ›

4.5 to 60V, 5A, High-Efficiency Step-Down Converter

MAX17506

Includes integrated high-side MOSFET with output from 0.9V up to 0.9 x VIN in a 5mm x 5mm TQFN

Octal, High-Speed, Industrial, High-Side Switch

MAX14900E

Fast 24V driver, low propagation delay, and 100kHz load-switching speed for high-speed PLCs.

Learn more ›

2.75kVRMS Isolated RS-485 Transceiver

MAX14853

Full-duplex, 500kbps RS-485 with ±35kV ESD protection and integrated transformer driver

4.5V to 42V, 300mA, uSLIC Step-Down Power Module

MAXM15462

0.9V to 5V output with integrated controller, FETs, inductor and compensation in a 2.6mm x 3mm x 1.5mm package

Learn more ›


Solutions


Large modern buildings often feature building automation controllers. These controllers often have an architecture similar to that of a programmable logic controller (PLC).

PLC solutions are suitable for use in these controllers.

uSLIC Power Module uSLIC Power Module Protection IC Isolated/Step-Down DC-DC PoE PD Controller Temp Sensor Ethernet Transceiver Smoke Sensor

Resources