Ultrasound Imaging


Medical imaging machines send complex signals into the body, then receive and process the signal reflections to develop an image of the internal body organs, blood flow or bone structure.  Our high-performance signal-chain components drive imaging transducers that send and receive imaging signals to produce high-resolution images for improved diagnosis and treatment.



Applications


Ultrasound Imaging Transceiver

By transmitting acoustic energy into the body and receiving and processing the signal reflections, phased-array ultrasound systems can generate images of internal organs and structures, map blood flow and tissue motion, and provide highly accurate blood velocity information.

Historically, the large number of high-performance phased-array transmitters and receivers required to implement these imaging systems resulted in large and expensive cart-based implementations. Recently, advances in integration have empowered system designers to migrate to smaller, lower cost, and more portable imaging solutions with performance approaching that of the larger systems.

The challenge going forward is to continue to drive the integration of these solutions into smaller form factors, while increasing their performance and diagnostic capabilities.

Ultrasound Transceivers, Receivers and AFEs 
Ultrasound Transmitters/Digital Pulsers 
Ultrasound High-Voltage Multiplexers 
Ultrasound Transmit/Receive Switches 
Ultrasound Protected Low-Noise Amplifiers 


Featured Products


Digital Pulser

MAX14808-MAX14809

This octal, three-level, digital pulser generates high-frequency, HV bipolar pulses (up to ±105V) from low-voltage control logic inputs for driving piezoelectric transducers in ultrasound systems.

High-Voltage Transmit/Receive Switch

MAX4936-MAX4939

This octal, high-voltage, transmit/receive (T/R) switches is based on a diode bridge topology and features . The amount of current in the diode bridges can be programmed through an SPI™ interface.

Highly Integrated Low Power Octal Ultrasound Transceiver

MAX2082

This fully-integrated octal ultrasound transceiver is optimized for high channel-count, high-performance portable and cart-based ultrasound systems. This transceiver allows the user to achieve high-end 2D and Doppler imaging capability using substantially less space and power.

Low-Power, High-Performance, Fully Integrated Octal Ultrasound Receiver

MAX2079

A fully integrated octal ultrasound receiver is optimized for high channel count, high-performance portable and cart-based ultrasound systems.


Solutions


Our medical imaging solutions provide additional information on designing medical imaging products, including examples and block diagrams of typical designs.

Magnetic Resonance Imaging
Ultrasound Imaging

Resources