Wireless


Our wireless communications ICs enable reliable and efficient data communications. Focusing on RF signal amplification and processing, our high-performance wireless products support cellular infrastructure designs, including base stations and microwave point-to-point systems.



Applications


Digital Predistortion and PA Linearization

Our RF power linearizer (RFPAL) ICs feature a programmable analog signal processing architecture that effectively combines digital programmability with the simplicity, small size, and low power consumption of analog circuits. The benefit provided by this architecture is a pre-distortion linearization solution with very low power consumption, wide bandwidth performance, and a compact system footprint.

Predistortion Linearization ICs

Femtocell Base Stations

A femtocell base station connects cell phone voice and data to the cell phone network, but it serves a smaller area, typically a home or office. A femto base station benefits the service provider because it offloads cell tower traffic. Subscribers benefit from superior signal strength, due to the proximity of the unit, especially where a cellular signal is weak or not available. Connection to the cell phone network is provided by VoIP over the Internet.

Our highly integrated single-chip femtocell transceiver family covers WCDMA bands 1-6 and 8-10, and cdma2000® band class 0, 1, and 10.

Femto RF Single-Chip Transceivers 
Femtocell reference design


Featured Products


225MHz to 3800MHz RF Power Amplifier Linearizer

SC1894

The SC1894 is a fully adaptive, RFin/RFout predistortion linearization solution optimized for a wide range of amplifiers, power levels, and communication protocols.

250MHz to 12.4GHz, High-Performance, Fractional/Integer-N PLL

MAX2880

Combined with an external reference oscillator, loop filter, and VCO, the device forms an ultra-low noise and low-spur frequency synthesizer capable of accepting RF input frequencies of up to 12.4GHz.

WCDMA Femtocell Transceiver with GSM Monitoring

MAX2550

This device is a complete single-chip RF-to-bits and bits-to-RF radio transceiver. This device is in compliance with the 3GPP TS25.104 femtocell standard for Band I, V, and VIII. It's equipped with multiple receive inputs and transmit outputs for low band, high band, and macro-cell monitoring.


Solutions


Our wireless communication solutions provide additional information on designing wireless infrastructure products, including examples and block diagrams of typical designs.

Small Cell

GPS LNA GPS Tuner Wi-Fi LNA Wi-Fi® RF AFE Radio Power Linear, Lo-Noise, Hi-PSRR Authentication/IP Protect ISO/POE Power (VIN = 48V) Baseband Power Switching POL-SEQ-TEL Bias Control Bias Control Cellular Radio Single Chip Transceiver Signal Integrity Fiber Optic Front Haul CPRI/OBSAI Precision Monitor-Control Thermal Management System Management Energy Management APD

Macrocell Radio Unit

Antenna Tilt AISG Radio Power Linear Low Noise, High PSRR Baseband Power Switching POL, SEQ, TEL Isolated Power VIN = -48V Radio Receiver 2X MIMO Bias Control Bias Control Radio Transmit 2X MIMO Radio Tx Observation Precision Monitor/Control Thermal Management Signal Integrity Fiber Optic CPRI/OBSAI

Radio Receiver

High-IF Sampling Rx

Single and Dual Mixers Local Oscillator (LO) Buffers/Splitters Local Oscillator (LO) Buffers/Splitters Power Management IF Variable Gain Amplifiers (VGAs) RF Power Detectors Analog-to-Digital Converter (ADC) Buffers High-Speed Analog-to-Digital Converters (ADCs) Precision Analog-to-Digital Converters (ADCs) Precision Digital-to-Analog Converters (DACs) High-Speed Clock Generation, Synchronization and Distribution IF Variable Gain Amplifiers (VGAs) Analog-to-Digital Converter (ADC) Buffers High-Speed Analog-to-Digital Converters (ADCs) Precision Analog-to-Digital Converters (ADCs) RF Power Detectors Precision Digital-to-Analog Converters (DACs)

Direct Downconversion (Zero-IF/Complex-IF) Rx

Zero-IF/Complex-IF I/Q Demodulators Power Management Local Oscillator (LO) Buffers/Splitters High-Speed Clock Generation, Synchronization and Distribution Single, Dual and Quad High-Speed Analog-to-Digital Converters (ADCs)

Radio Transmitter

IF Injection Single Upconversion Tx

High-Speed Digital-to-Analog Converters (DACs) High-Speed Clock Generation, Synchronization and Distribution IF Variable Gain Amplifiers (VGAs) RF Power Detectors Precision Analog-to-Digital Converters (ADCs) Precision Digital-to-Analog Converters (DACs) Mixers Featuring Integrated LO Buffer and Frequency-Hopping Switch RF Variable Gain Amplifiers (VGAs) RF Power Detectors Precision Digital-to-Analog Converters (DACs) Precision Analog-to-Digital Converters (ADCs) Dual RF Power Detector Local Oscillator (LO) Buffers/Splitters Local Oscillator (LO) Buffers/Splitters Power Management

Direct Upconversion (Zero-IF/Complex-IF) Tx

Single, Dual and Quad High-Speed Digital-to-Analog Converters (DACs) Local Oscillator (LO) Buffers/Splitters High-Speed Clock Generation, Synchronization and Distribution Power Management Zero-IF/Complex-IF I/Q Modulators Multi-Carrier WCDMA/LTE/GSM – Specific Solution Single-Carrier GSM – Specific Solution RF Variable Gain Amplifiers (VGAs) RF Power Detectors Precision Analog-to-Digital Converters (ADCs) Precision Digital-to-Analog Converters (DACs) Dual RF Power Detector

Radio Observation

Digital Predistortion PA Linearization

RF Variable Gain Amplifiers (VGAs) RF Analog Predistorters Power Amplifier (PA) Bias Controllers Precision Digital-to-Analog Converters (DACs) Precision Analog-to-Digital Converters (ADCs) RF Power Detectors Dual RF Power Detector RF Variable Gain Amplifiers (VGAs) High-Linearity Down-Converting Mixers IF Variable Gain Amplifiers (VGAs) Power Management RF Power Detectors Precision Analog-to-Digital Converters (ADCs) Analog-to-Digital Converter (ADC) Buffers High-Speed Analog-to-Digital Converters (ADCs) High-Speed Clock Generation, Synchronization and Distribution Precision Digital-to-Analog Converters (DACs) Precision Digital-to-Analog Converters (DACs)

Feed-forward PA Linearization

Power Amplifier (PA) Bias Controllers RF Variable Gain Amplifiers (VGAs) Vector Multipliers RF Analog Predistorters Precision Digital-to-Analog Converters (DACs) Precision Analog-to-Digital Converters (ADCs) RF Power Detectors Dual RF Power Detector Power Amplifier (PA) Bias Controllers RF Analog Predistorters Vector Multipliers Power Management

Resources