Power Management and Lighting


The number of powered control modules, sensors, actuators, and motors distributed throughout today’s automobiles has increased markedly within the last decade. This has increased the need for more diverse power management and voltage regulation circuits. We offer many types of PMIC, DC-DC converter, and voltage regulator devices for automotive power management and lighting applications.

Automotive lighting, both external and internal, is turning to LED technology for dependable and long lasting illumination. We offer a wide range of LED drivers to reliably regulate the power to LEDs in automotive lighting applications.



Applications


ECU Power Management and Voltage Regulation

As increasing numbers of control modules, sensors, and actuators are distributed throughout the vehicle, voltage regulators and DC-DC converters are needed to manage the power at the point of load in each device.

Automotive PMICs
High Voltage (Direct Battery Connect) Step-Down Switching Regulators
Low Voltage Step-Down Switching Regulators
Step-Up Switching Regulators for Automotive
Linear Voltage Regulators for Automotive

Exterior and Interior Lighting

LED driver ICs for automotive applications offer features such as wide dimming ranges, fault tolerance, and EMI reduction circuitry to save space and cost.

Exterior automotive lighting applications include headlights, taillights, rear combination lights (RCL), and daytime running lights (DRL). Interior lighting applications include general purpose interior lighting, dashboard lighting, and display backlighting.

We supply industry-leading AEC-Q100 qualified switching regulators (SEPIC, boost, buck/boost) specifically for automotive lighting.

AEC-Q100 LED Drivers, Exterior Applications (Headlight, RCL, DRL)
AEC-Q100 LED Drivers, Interior Applications (Interior Lighting, Display Backlighting)


Featured Products


2.2MHz Sync and Dual Step-Down Converters

MAX20014

OUT1 boosts the input supply up to 8.5V at up to 750mA, while two synchronous step-down converters operate from a 3.0V to 5.5V input voltage range and provides a 0.8V to 3.8V output voltage range at up to 3A.

Learn more ›

Ultra-Small 3.2MHz Dual 500mA Versatile PMIC for Camera Modules

MAX20019

2.2MHz and 3.2MHz dual step-down converters with integrated high-side and low-side MOSFETs.

Learn more ›

Industry's Only ASIL-Grade Camera Protector with integrated I2C-Based Diagnostics

MAX20087

Dual/quad camera power protector ICs deliver up to 600mA load current to each of their four output channels.

Learn more ›

36V, 600mA Mini Buck Converter with 3.5µA IQ

MAX20076

Synchronous buck with integrated high-side and low-side switches delivers up to 0.6A from 3.5V to 36V input, while using only 3.5µA quiescent current at no load.

Learn more ›

36V, 600mA Mini Buck Converter with 3.5µA IQ

MAX20075

Synchronous buck with integrated high-side and low-side switches delivers up to 0.6A from 3.5V to 36V input, while using only 3.5µA quiescent current at no load.

Learn more ›

Automotive High-Voltage, High-Brightness LED Controller

MAX20090

Single-Channel HB LED Drivers for Automotive Front-Light Applications such as High Beam, Low Beam, and Daytime Running Lights

Automotive Synchronous Buck, High-Brightness LED Controller

MAX20078

Eliminates the Trade-Off Between Fast Response Time and Low EMI for Exterior Lighting and Safety Applications

4-Channel, High-Brightness LED Driver with High-Voltage DC-DC Controller and Battery Disconnect

MAX16813

Multi-String Driver Provides High Efficiency and Complete Fault Protection While Minimizing External Components


Solutions


ECU Power

PMIC Memory Power LV Step-Down DC-DC LDO V/I Protection HV Step-Down DC-DC

Resources

Title Edition Updated